??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Mini Motor
Description
WFCL - Brushless linear servomotor for format changeover with integrated drive, multi-turn absolute encoder and wireless fieldbus
Bill of material
WFCL-100
Type
Fieldbus
CAN over AIR
Antenna
Applicable standard
Power connector version
Power cable - wiring type
Power cable - connector shape
Power cable - wiring length
Power cable order info
-
Nominal supply voltage
24Vdc / 48Vdc
Nominal supply current
5,8A (24V) / 2,8A (48V)
Motor output power
63W
Max stroke
Axial force
200N
Nominal speed
15 mm/s
Max radial load
50N
Nominal output frequency carrier
4/8/12 kHz
Motor control algorithm
Sinusoidal brushless with 12 Bit single-turn / 20 Bit multi-turn absolute encoder
Operating mode
Speed - position - torque - homing
Communication
USB
Protection functions
Plarity reversal, overcurrent, overvoltage, undervoltage, overheating, overload, memory error, communication error
Cooling
Natural
Use
0÷40 °C / max 90% RH / max 1000m amsl
Storage temperature
-20÷60 °C
Insulation class
F (CEI EN 60034-1)
Protection degree
IP65 (CEI EN 60529)
Weight
Previews
3D
2D
Download CAD models