??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WFC02 - Triple assembly
Bill of material
WFC02-BC-2000
Code
WFC02
Type
Triple Assembly
Main Body Material
Aluminum Alloy
Container Cup Material
PC
Protective Cover Material
Filter Material
Copper
Use Fluid
Filtered Compressed Air
The Component Parts
Air Filter + Air Pressure Regulator + Lubricator
Series
Specifications
Pipe Thread
Thread Form Type
G
Drainage Method
Manual Drainage
Filter Element Accuracy ¦Ìm
40
Water Filter Cup Capacity (cc)
Water Cup Capacity
Guaranteed Pressure Resistance (Mpa£©
1.5
Maximum Use Pressure (Mpa)
0.95
Pressure Regulation Range (Mpa)
0.05-0.85
Ambient Temperature
5-60
Website
Website Connection mm
Previews
3D
Dimension
2D
Download CAD models