??
Catalog navigation
CAD model selection
Selectable products: 1424
HELP_VARIABLE
Company
Wilo
Description
WF-6
Bill of material
WF6C1DA27A25
Produktabbildung
Article number
Type code
Manufacturer
WILO SE
Level Of Detail
Short text
Low-speed vertical mixer with gear motor
Tender text
Vertical mixer for permanent installation in basins, on platforms or mounting brackets. Floating version for free placement in the basin. Drive unit Mixer-type gear motors with mixer lantern and additional bearing are used as the drive unit. Rated power of 0.37 kW to 7.5 kW in motor efficiency class IE3. High-efficiency IE4 versions are also available as an option. The motors are suitable for continuous duty. The drive unit can also be complemented with different options (e.g. suitability for explosive environments). Motor plate The motor plate connects the drive unit to the structure by suitable fixations. The motor plate can be modified to system-specific requirements to do this. A gas-tight version is also available. This version facilitates operation in potentially explosive atmospheres. Mixer shaft The mixer shaft made of thick-walled, hollow steel links the drive unit to the propeller unit. Shrink discs and tensioning kits connect the components to the drive and propeller unit. Propeller 2-blade or 3-blade solid propeller with a nominal propeller diameter of 2500 mm to 1500 mm. The individual propeller blades are attached to a hub on the mixer shaft. Here, the propeller blade angle can be set to 30, 35, 40 or 45°. The flow direction can be configured towards the water surface or the ground of the basin depending on the design.
Product description
ETIM Class (EC)
EC003865
Model
Mixer
Drive
Gear-driven
Material motor housing
EN AC
Material quality motor housing
Al
Propeller
PUR Polyurethane GS
Supply voltage
230.000 V
Number of phases
3.000
Frequency
50 Hz
Motor power input (P1) per motor
kW
Motor power output (P2) per motor
kW
Nominal current
A
Degree of protection (IP rating)
IP55
Insulation class acc. to IEC
F
Rotational speed
1/min
With connection cable
no
Electrical connection
Outer diameter propeller
2500 cm
Transmission rate
Rotational speed
1/min
Thrust
0 N
Minimum medium temperature (continuous)
3.0 °C
Maximum medium temperature (continuous)
40.0 °C
Explosion-proof
0
Weight
kg
Dimensions
mm
Angle to first bolt hole
45.000 °
Angle to first bolt hole
°
Dimensions
500.000 mm
Dimensions
200.000 mm
Dimensions
50.000 mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
138.000 mm
Dimensions
252.000 mm
Dimensions
300.000 mm
Dimensions
19.000 mm
Dimensions
18.000 mm
Dimensions
320.000 mm
Nominal propeller diameter
2500.000 mm
Motor diameter
mm
Dimensions
24.500 mm
Dimensions
42.000 mm
Dimensions
35.500 mm
Dimensions
15.000 mm
Dimensions
mm
Dimensions
32.500 mm
Dimensions
49.500 mm
Dimensions
22.000 mm
Dimensions
218.000 mm
Dimensions
18.000 mm
Dimensions
53.000 mm
Dimensions
103.000 mm
Dimensions
105.000 mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
286.000 mm
Dimensions
536.000 mm
Diameter pump housing
mm
Dimensions
220.000 mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
110.000 mm
Dimensions
113.000 mm
Dimensions
86.000 mm
Dimensions
140.000 mm
Dimensions
198.000 mm
Dimensions
350.000 mm
Dimensions
190.000 mm
Dimensions
215.000 mm
Dimensions
206.000 mm
Dimensions
mm
Number of drilled holes
4.000
Number of bolt holes
4.000
Number of wings
2.000
Dimensions
mm
Dimensions
mm
Dimensions
60.000 mm
Dimensions
60.000 mm
Dimensions
1000.000 mm
Dimensions
1000.000 mm
Dimensions
2700.000 mm
Dimensions
mm
Previews
3D
Dimension
2D
Download CAD models