??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WEW01_22 - Standard Digital Pressure Switch¡¤For Low Pressure/High Pressure
Bill of material
WEW11-N
Code
Type
Pressure range
Output form
N NPN Output 2 points
Mounting accessories
Rated pressure range
Set Pressure Range
Maximum Pressure Resistance
Applicable Gases
Non-corrosive gas, non-flammable gas, in accordance with ISO 8573
Supply Voltage
12¡«24V DC¡À10%
Current Consumption
Below 45mA (Without Load)
Compare Output
NPN collector open circuit output, maximum load current: 100 mA, maximum supply voltage: 30V DC, internal voltage drop: 1.5V or less
Voltage analog output
Current Type Analog
MODBUS Features
Display Number
¡À1%F.S. ¡À1digits(Use temperature 25¡À10¡æ)
Repeatability
¡À0.2%F.S. ¡À2digits
Reaction time
Display
3 Colors (Red, Orange, Yellow Green) Display (Sampling Rate: 4 Times/Second)
Temperature characteristics
1% F.S. Or Less, Compare Reference Temperature 25¡æ(0-50¡æ Application Range)
Use environment
0-50¡æ No Condensation, Not Freezing: 35-85%RH No Condensation
Take over
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models