??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WEM15 - Standard Type Single-Layer Vacuum Sucker/Sucker Special Screw
Bill of material
WEM15-5
Code
WEM15
Type
Special Screw For Sucker
Material
Brass
Surface Treatment
Electroless Nickel Plating
d
mm
L
10 mm
D
8 mm
M
M5 mm
S
2.5 mm
Applicable Sucker Diameter
Φ15 mm
Hyperlinks
Website Connection
Previews
3D
Dimension
2D
Download CAD models