4510060010245
Huelsen
Necks
Necks Aluminium
Powered by
CAD模型選擇
{huelsen/6_bunde/1_aluminium/bunde_451.prj},{NB=4510060010245},{ARTNR=4510060010245},{DN=50},{D1=60.3},{S=2.9},{D3=73},{D4=102},{H1=45},{H3=14},{R=2},{H2=8},{AUS=ISO},{GEW=0.304},{PG=Bund},{PUG=Vorschweissbund},{NORM=i.A. DIN 2673},{WERK1=Aluminium},{WERK2=EN 754/755},{WERK3=EN AW 1050A}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 15
HELP_VARIABLE
Company
Huelsen
Description
Welding Neck, Aluminium acc. to EN 754/755, EN AW 1050A-0, PN10, ISO, sim. to DIN 2673
Bill of material
4510060010245
Part number
4510060010245
4510060010245
NB
50
50
mm
Outside Ø
60.3
60.3
mm
Wall Thickness
2.9
2.9
mm
Outside Ø
73
73
mm
Outside Ø
102
102
mm
Height
45
45
mm
Height
14
14
mm
Radius R ~
2
2
mm
Shoulder
8
8
mm
Version
ISO
Theoretical Weight [kg/Piece]
0.304
0.304
Article Indication
Welding Neck, Aluminium acc. to EN 754/755, EN AW 1050A-0, PN10, ISO, sim. to DIN 2673
Product Group
Necks
Product Sub-group
Welding Necks
Standard
sim. to DIN 2673
Primary Material
Aluminium, EN 754/755, EN AW 1050A
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型