4620060010245
Huelsen
Necks
Necks Aluminium
Powered by
CAD模型選擇
{huelsen/6_bunde/1_aluminium/bunde_462.prj},{NB=4620060010245},{ARTNR=4620060010245},{DN=50},{A=60.3},{S=2.9},{N1=74},{D1=102},{H2=45},{F=8},{R=3},{H3=8},{GEW=0.342},{PG=Bund},{PUG=Vorschweissbund},{NORM=i.A. EN 1092-1},{WERK1=Aluminium},{WERK2=EN 485/755},{WERK3=EN AW 5754},{VERS=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 15
HELP_VARIABLE
Company
Huelsen
Description
Welding Neck, Aluminium acc. to EN 485/755, EN AW 5754, PN10/16/40, sim. to EN 1092-1
Bill of material
4620060010245
Part number
4620060010245
4620060010245
NB
50
50
mm
Outside Ø
60.3
60.3
mm
Wall Thickness
2.9
2.9
mm
Outside Ø
74
74
mm
Outside Ø
102
102
mm
Height
45
45
mm
Height
8
8
mm
Radius R ~
3
3
mm
Shoulder
8
8
mm
Theoretical Weight [kg/Piece]
0.342
0.342
Article Indication
Welding Neck, Aluminium acc. to EN 485/755, EN AW 5754, PN10/16, sim. to EN 1092-1
Welding Neck, Aluminium acc. to EN 485/755, EN AW 5754, PN10/16, sim. to EN 1092-1
Product Group
Necks
Product Sub-group
Welding Necks
Standard
sim. to EN 1092-1
Primary Material
Aluminium, EN 485/755, EN AW 5754
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型