??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WEG31_36 - Standard Multistage Vacuum Generator
Bill of material
WEG31-1.2-2
Code
Types of
Standard Annex
Built In Silencer
Nozzle diameter
1.2-2
Size Of Gas Supply Pipe
1/8
Vacuum piping size
3/4
Maximum Vacuum Flow
200 l/min
Air Consumption
126 l/min
Maximum vacuum
-84 kPa
Use Fluid
Filtered Compressed Air
use pressure
0.2~0.5 mPa
Standard Supply Pressure
0.4 mPa
Operating temperature
5~50 °C
Maximum Operating Pressure
0.7 mPa
Using liquid
Filtered Compressed Air
Output specification
NPN Open Collector:30V, 80mA Residual Voltage: Maximum 1V
Pressure setting range
0~-10 kPa
Minimum Setting Unit
01(Tin Bronze) kPa
Temperature characteristics
+ 3 % / -3 % F.S. ( Full Scale )
Repeatability
+1%/-1% Or Less
Supply power
DC12 ~ 24V (skin degree+ 10 % / -10 % )
Display Lamp
On : Display Light On ( Green )
Current Consumption
25mA Or Less
Emergency Display
Display = Red / Error Number Displayed On LED
Self-Detection Function
Excessive Pressure / Data Error / Excessive Current
Maximum Use Pressure
200 kPa
Operating temperature range
0~50 °C
Power Supply Mode
Direct Wiring Mode, Oil-Proof Vinyl Rubber Insulated Soft Wire, Gray? 3.4/0.2mm Wire Length 500mm
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models