??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WEG01_11 - Standard Type,Multistage Vacuum Generator And Small Nozzle Type
Bill of material
WEG01-1.2
Code
Types of
Standard Annex
Nozzle diameter
1.2 mm
Size Of Gas Supply Pipe
6
Vacuum piping size
12
Maximum Vacuum Flow
100 l/min
Air Consumption
63.0 l/min
Maximum vacuum
-84 kPa
Use Fluid
Filtered Compressed Air
use pressure
0.2~0.5 mPa
Standard Supply Pressure
0.4 mPa
Operating temperature
5~50 °C
Maximum Operating Pressure
0.7 mPa
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models