??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WEF10 - Miniature multistage vacuum generator large flow type
Bill of material
WEF10-10-B-N
Code
WEF10
Type
Square Type Large Flow Type
Technical Parameters - Using Fluid
Filtered Compressed Air
Technical Parameters-Maximum Vacuum Degree-Kpa
-85
Technical Parameters-Maximum Vacuum Flow L/min
220
Technical Parameters - Maximum Air Supply Pressure Mpa
0.7
Technical Parameters - Optimal Air Supply Pressure Mpa
0.45
Technical Parameters - Noise
58-68
Technical Parameters - Temperature Range
-20-80
Specifications
Interface Size
Interface Size
'B','C'
Air Supply Port
G1/8'
Vacuum Port
G3/8'
Silencer
neizhi
Sealing Material
L
mm
Maximum Vacuum - Kpa
85
Maximum Vacuum Flow L/min
Air Consumption L/Min
Minimum Hose Inside¦Õ(Air Supply Within 2m)
mm
Minimum Hose Inside¦Õ(2m) Vacuum
mm
Minimum Hose Inside¦Õ(Exhaust 2m)
mm
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models