??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WEF02 - Standard Multistage Vacuum Generators-Square Type, High Flow Type
Bill of material
WEF02-75-N-W-K
Code
WEF02
Type
Square Type Large Flow Type
Standard Annex
External Silencer
Specifications
Connection Plate Style 1# Air Supply Port
G1/4
Connection Plate Style 2# Vacuum Port
Connection Plate Style 1# Air Supply Port
Use Fluid
Filtered Compressed Air
Maximum Supply Pressure (Mpa)
0.7
Minimum Supply Pressure (Mpa)
0.3
Noise
60-65
Temperature Range ¡æ
-20-80
Sealing Material
Check Valve
Control Device
Maximum Vacuum - Kpa
92
Maximum Vacuum Flow L/min
Air Consumption L/Min
Minimum Hose Inner Diameter ¦µ (Air Supply Within 2m)
Minimum Hose Inner Diameter ¦µ ( Within 2m) Vacuum
Minimum Hose Inner Diameter ¦µ ( Exhaust Within 2m)
Air Supply Pressure bar
Air Consumption L/Min
Vacuum Flow (L/min) At Different Vacuum Degrees£¨-kPa£© 0
Vacuum Flow (L/min) At Different Vacuum Degrees£¨-kPa) 10
Vacuum Flow (L/min) At Different Vacuum Degrees£¨-kPa£© 20
Vacuum Flow (L/min) At Different Vacuum Degrees£¨-kPa£© 30
Vacuum Flow (L/min) At Different Vacuum Degrees£¨-kPa£© 40
Vacuum Flow (L/Min) At Different Vacuum Degrees£¨-kPa£© 90
Vacuum Flow (L/min) At Different Vacuum Degrees£¨-kPa£© 50
Vacuum Flow (L/min) At Different Vacuum Degrees£¨-kPa£© 60
Vacuum Flow (L/min) At Different Vacuum Degrees£¨-kPa£© 70
Vacuum Flow (L/min) At Different Vacuum Degrees£¨-kPa£© 80
Maximum Vacuum - Kpa
Pumping Time (S/L) For Different Vacuum Degrees£¨-kPa£© 10
Pumping Time (S/L) For Different Vacuum Degrees£¨-kPa£© 20
Pumping Time (S/L) For Different Vacuum Degrees£¨-kPa£© 30
Pumping Time (S/L) For Different Vacuum Degrees£¨-kPa£© 40
Pumping Time (S/L) For Different Vacuum Degrees£¨-kPa£© 50
Pumping Time (S/L) For Different Vacuum Degrees£¨-kPa£© 60
Pumping Time (S/L) For Different Vacuum Degrees£¨-kPa£© 70
Pumping Time (S/L) For Different Vacuum Degrees£¨-kPa£© 80
Pumping Time (S/L) For Different Vacuum Degrees£¨-kPa£© 90
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models