??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WED61 - Standard type · vacuum generator · square type · built in muffler · threaded connection type
Bill of material
WED61-0.7-L
Code
WED61
Types of
Square Type/Threaded Connection Type/Built-In Muffler
Nozzle diameter
Highest vacuum
Vacuum Degree
kPa
Size Of Gas Supply Pipe D1
Rc1/8
Vacuum piping size D2
B
mm
C
mm
D
mm
F
mm
G
mm
K
mm
Maximum Vacuum Flow
l/min
Air Consumption
l/min
Use Fluid
Filtered Compressed Air
use pressure
250~600
Rated supply pressure
700 Pa
Operating temperature
5~60 °C
lubricating
Unnecessary
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models