??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Balluff
Description
Wechseleinheit fur Baureihe 61- 23
Bill of material
BALLUFF BNP 23-02-D12-61-A-00
Product identifier
BNP 23-02-D12-61-A-00
number of plungers
Plunger type
Switch position spacing
L2
35 mm
L3
12 mm
safety switch elements
Weight
Kg
Customs number
Description
CAE
Previews
3D
Dimension
2D
Download CAD models