??
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WEC61 - Standard Type,Vacuum Generator,Tube Type,Quick Connector Type,Without Silencer
Bill of material
WEC61-1.3-S
Code
WEC61
Types of
Tube Type/Quick Connector/No Muffler
Nozzle diameter
mm
Highest vacuum
Vacuum Degree
kPa
Size Of Gas Supply Pipe D1
mm
Vacuum piping size D2
mm
Exhaust Piping Size D3
mm
A
mm
B
mm
C
mm
D
mm
F
mm
G
mm
H
mm
K
mm
Maximum Vacuum Flow
l/min
Air Consumption
l/min
Use Fluid
Filtered Compressed Air
use pressure
250~600
Rated supply pressure
700 Pa
Operating temperature
5~60 °C
lubricating
Unnecessary
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models