??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WEC51_56 - Precision anti falling valve
Bill of material
WEC51-D6-0.7
Code
Types of
Piping size D
6 mm
Nozzle diameter
mm
L
mm
Maximum vacuum
kPa
Maximum Vacuum Flow
l/min
Air Consumption
l/min
Weight
g
Use Fluid
Filtered Compressed Air
use pressure
0.7 Pa
Rated supply pressure
0.45 Pa
Operating temperature
5~60 °C
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models