??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HPS International
Description
WE.DSS - High tensile
Bill of material
WE.DSS 10
Reference
WE.DSS 10
ROT
°
Working load limit
10 t
Safety factor
5
AA
7 mm
A
74 mm
B
44 mm
C
70 mm
D
104 mm
E
73 mm
F
145 mm
G
29 mm
Weight
5.5 Kg
INFO
Information
INFO
Previews
3D
Dimension
2D
Download CAD models