??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CODIPRO
Description
WE.DSS - Weld-on swivel hoist ring
Bill of material
WE.DSS 10
PREVIEW
Partnumber
WE.DSS 10
5:1 - working load limit
10 lbs
5:1 - working load limit
22000 lbs
AA
7 mm
A
74 mm
B
44 mm
C
70 mm
D
104 mm
E
73 mm
F
149 mm
G
33 mm
Weight
5,5 kg
Link to PDf
Open pdf
INFO
CODIPRO adapts to your needs : specific bolt, thread, spacer, customization of your lifting rings or other exclusive requests.
Previews
3D
Dimension
2D
Download CAD models