??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC701-D - Composite Group Vertical Clamps
Bill of material
WDC701-D
Code
WDC701-D
The main material
Alloy Steel
Surface Treatment
-
Clamping Force
500 kg
Presser corner
194°
Handle Corner
122°
Self-Weight
1590 g
Accessory Handle (Steel Pipe)
Need to be welded
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models