??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC40344 - Quick clamp, latch tension type, flange base
Bill of material
WDC40344
Code
Installation Method
Flange Base
The main material
Surface Treatment
Clamping Force
900 kg
Self-Weight
700 g
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models