??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC40341 - Quick clamp, latch tension type, flange base
Bill of material
WDC40341
Code
Installation Method
Flange Base
The main material
Surface Treatment
Clamping Force
900 kg
Self-Weight
680 g
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models