??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC36330-ML - Quick Clamps, Push-Pull Compression, Flange Base
Bill of material
WDC36330-ML
Code
WDC36330-ML
Installation method
Flange base
Body material
cast steel
surface treatment
turn black
Clamping force
350 kg
stroke
78 mm
Handle corner
185° °
conduct oneself with dignity
1250 g
Accessory (indenter screw)
WDM-085012
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models