??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC36015-T - Quick Clamps, Push-Pull Compression, Flange Base
Bill of material
WDC36015-T
Code
WDC36015-T
Installation method
Flange base
Body material
cast steel
surface treatment
turn black
Clamping force
255 kg
stroke
17.8 mm
Handle corner
180° °
conduct oneself with dignity
150 g
Accessory (indenter screw)
WDM-064410
function
auto-lock
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models