??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC31501 - Quick Clamp Push-Pull Compression Type Flange Base
Bill of material
WDC31501
Code
WDC31501
Installation Method
Flange Base
Main Body Material
SS400
Surface Treatment
Galvanized
Clamping Force (Kg)
200
Stroke (mm)
30
Handle Corner
190¡ã
Self-Weight(g)
335
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models