??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC30600HL - Quick Clamp Push-Pull Compression Flange Base
Bill of material
WDC30600HL
Code
WDC30600HL
Installation Method
Flange Base
The main material
Cast Steel
Surface Treatment
Black Oxide
Clamping Force (kg)
650
Handle Corner
185°
Self-Weight
610 g
Accessories(Indenter Screws)
WDM-086512 g
Stroke
32
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models