??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC303-EM - Quick Clamp Push-Pull Compression Type Flange Base
Bill of material
WDC303-EM
Code
WDC303-EM
Installation Method
Flange Base
Main Body Material
SS400
Surface Treatment
Galvanized
Clamping Force (Kg)
454
Stroke (mm)
50
Handle Corner
190¡ã
Self-Weight(g)
965
Accessories(Indenter Screws)
-
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models