??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC302-CL_CR - Quick Clamps, Push-Pull Compression, Flange Base
Bill of material
WDC302-CL
Code
Installation method
Flange base
Body material
cast aluminium
surface treatment
turn black
Clamping force
82 kg
stroke
20 mm
Handle corner
180° °
conduct oneself with dignity
60 g
Accessory (indenter screw)
WDM-064410
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models