??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC21384 - quick clamp/Flange base/Horizontal compression
Bill of material
WDC21384
code
WDC21384
Installation method
Flange base
Press the handle
U-shaped handle
main body material
SS400
surface treatment
Galvanized
clamping force
500 kg
Press handle corner
65
handle angle
85
dead weight
635 g
appendix(head screw)
WDP-106515
website link
website link
Previews
3D
Dimension
2D
Download CAD models