??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC20820 - Quick clamp horizontal compression type side mounting/flange base
Bill of material
WDC20820
Type
WDC20820
Installation method
Side mounting/flange base
Press handle
U-shaped handle
Body material
SS400
surface treatment
Galvanized
Clamping force
100
Handle angle
185°
Handle corner
60°
dead weight
400
Accessories (indenter screw)
WDN-56212
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models