??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC20820-a - Pneumatic Grippers Side Mount Base
Bill of material
WDC20820-A
Code
WDC20820-A
Installation Method
Side Mounting Base
Press Handle
U-shaped pressure handle mm
Main Body Material
Carbon Steel
Clamping Force (Kg)
100
Stroke (Mm)
7.5
Cylinder Diameter
32
Cylinder Pressure Area (cm2)
7.07
Maximum air pressure(kg/cm2)(PSI)
10(140)
Self-Weight(g)
1000
Accessories(Indenter Screws)
WDN56212
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models