??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC203-F - Quick clamp horizontal compression flange base
Bill of material
WDC203-F
Code
WDC203-F
Installation Method
Flange Base
Press handle
U-shaped pressing handle
The main material
SS400
Surface Treatment
Galvanized
Clamping Force
227 kg
Presser corner
85°
Handle Corner
58°
Self-Weight
340 g
Accessories(Indenter Screws)
WDN-56212
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models