??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC13007_WDC13007-SS - Quick clamp/Flange base/Horizontal compression
Bill of material
WDC13007
Code
Installation Method
Flange Base
Press handle
U-shaped pressing handle
The main material
Surface Treatment
Clamping Force
150 kg
Press handle corner
170¡ã
Handle Corner
90¡ã
Self-Weight
230 g
Accessories(Indenter Screws)
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models