??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC13005-SM - Quick clamp horizontal compression type side mounting base
Bill of material
WDC13005-SM
Code
WDC13005-SM
Installation Method
Side Mounting Base
Press handle
U-shaped pressing handle
The main material
SS400
Surface Treatment
Galvanized
Clamping Force
68 kg
Presser corner
90°
Handle Corner
170°
Self-Weight
92 g
Accessory Head Screw
WDN-10138
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models