??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC12055-U - Quick clamp, vertical compression type, straight base
Bill of material
WDC12055-U
Code
WDC12055-U
Installation Method
Straight Base
Press handle
U-shaped pressing handle
The main material
SS400
Surface Treatment
Galvanized
Clamping Force
91 kg
Presser corner
100°
Handle Corner
60°
Self-Weight
170 g
Accessory Head Screw
WDN-14134
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models