??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC12050-U120 - Quick clamp vertical compression flange base
Bill of material
WDC12050-U120
code
WDC12050-U120
Installation method
Flange base
Press handle
Long U-shaped handle
Body material
SS400
surface treatment
Galvanized
Clamping force
91
Handle angle
100°
Handle corner
60°
dead weight
170
Accessories (indenter screw)
WDN-14134
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models