??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC12050-a - Pneumatic Clamp Flange Base
Bill of material
WDC12050-A
Code
WDC12050-A
Installation Method
Flange Base
Press Handle
U-shaped pressure handle
Main Body Material
Carbon Steel
Clamping Force (Kg)
91
Pressure Angle
92°
Cylinder Diameter
32
Cylinder Pressure Area (cm2)
7.07
Maximum Pressure(kg/cm2)(PS)
10(140)
Self-Weight(g)
620
Accessories(Indenter Screws)
WDN14134
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models