??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC10249-a - Pneumatic Clamp Flange Base
Bill of material
WDC10249-A
Code
WDC10249-A
Installation Method
Flange Base
Press Handle
Solid Press Handle
Main Body Material
Carbon Steel
Clamping Force (Kg)
450
Pressure Angle
95°
Cylinder Diameter
50
Cylinder Pressure Area (cm2)
19.652
Maximum Pressure(kg/cm2)(PS)
10(140)
Self-Weight(g)
3640
Accessories(Indenter Screws)
WDQ12300
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models