??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC04-7S - Japanese Standard Quick Clamp/Vertical compression type/Straight base
Bill of material
WDC04-7S
Code
WDC04-7S
Installation method
Straight low seat
Pressure handle
Fixed pressure handle
Main material
SS400
surface preparation
galvanizing
Clamping force
100 kg
stroke
95
Handle corner
65°
deadweight
200 g
Attachment (pressure head screw)
WDP-064010
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models