??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC04-1_WDC04-S1 - Japanese Standard Quick Clamp/Flange base/Vertical compression type
Bill of material
WDC04-1
Code
Installation method
Flange base
Pressure handle
U-shaped pressure handle
Main material
surface preparation
Clamping force
50
Pressing handle angle
100°
Handle corner
56°
deadweight
60 g
Attachment (pressure head screw)
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models