??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC03-1_WDC03-S1 - Japanese Standard Quick Clamp/Flange base/Push-pull compression type
Bill of material
WDC03-1
Code
Installation method
Flange base
Pressure handle
Internal thread pressing handle
Main material
SS400
surface preparation
Clamping force
45 kg
stroke
16.7
Handle corner
190°
deadweight
50 g
Attachment (pressure head screw)
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models