??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC02-1_WDC02-S1 - Japanese Standard Quick Clamp/Universal installation/Push-pull compression type
Bill of material
WDC02-1
Code
Installation method
Universal installation
Pressure handle
External thread pressing handle
Main material
surface preparation
Clamping force
91 kg
stroke
19.0
Handle corner
180°
deadweight
113 g
Attachment (pressure head screw)
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models