??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC01-7 - Japanese Standard Quick Clamp/Flange base/Horizontal compression type
Bill of material
WDC01-7
Code
WDC01-7
Installation method
Flange base
Pressure handle
U-shaped pressure handle
Main material
SS400
surface preparation
galvanizing
Clamping force
30 kg
Pressing handle angle
65°
Handle corner
55°
deadweight
100.0 g
Attachment (pressure head screw)
WDP-044007
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models