??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC01-6 - Japanese Standard Quick Clamp/Flange base/Horizontal compression type
Bill of material
WDC01-6
Code
WDC01-6
Installation method
Flange base
Pressure handle
U-shaped pressure handle
Main material
SS400
surface preparation
galvanizing
Clamping force
20 kg
Pressing handle angle
55°
Handle corner
60°
deadweight
25.5 g
Attachment (pressure head screw)
WDP-042507
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models