카탈로그: SANKI KOGYO
생성됨: 12.08.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SANKI KOGYO
WCV10-1.0H(F90-1A18)R
SANKI KOGYO
SANI-VEYOR, KIREI series
KIREI
Powered by
CAD모델 선택
{sanki/sani_veyor_kirei_series/kirei/wcv_asmtab.prj},{NB=WCV10-1.0H(F90-1A18)R},{TYPE=WCV},{TYP=WCV},{VER=6},{B=10},{XB=10,15,20,25,30,35,40,50,60},{L=1.00},{LMAX=3.00},{DT=H: Head drive},{DTX='H','H: Head drive'},{MT=F},{MP=90: 90W},{PS=1},{FR=A},{NSP=18.0},{POS=R},{PPATH=../parts/w_asmtpl.prj},{COMMENT=The belt is simplification model. Pitch of furrings might be different from ones of real product.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
SANKI KOGYO
Description
WCV
Bill of material
WCV10-1.0H(F90-1A18)R
Order number
WCV10-1.0H(F90-1A18)R
Belt width
10.000
15.000
20.000
25.000
30.000
35.000
40.000
50.000
60.000
10.000
15.000
20.000
25.000
30.000
35.000
40.000
50.000
60.000
cm
Machine length L
m
Drive type
H: Head drive
Motor type
F: Inverter variable speed
C: Constant
F: Inverter variable speed
C: Constant
Motor power
90: 90W
W
Power supply
1 : 100V, Single phase
2 : 200V, Single phase
3 : 200V, Three phases
1 : 100V, Single phase
2 : 200V, Single phase
3 : 200V, Three phases
Frequency
A : 50
B : 60
A : 50
B : 60
Hz
Nominal speed
18.0
4.0
6.0
11.0
27.0
18.0
4.0
6.0
11.0
27.0
m/min
Position of switch / Direction of rotation
R : Right / Standard
L : Left / Standard
RB : Right / Reverse
LB : Left / Reverse
R : Right / Standard
L : Left / Standard
RB : Right / Reverse
LB : Left / Reverse
mm
Comment
The belt is simplification model. Pitch of furrings might be different from ones of real product.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성