??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
WBZ01
Bill of material
WBZ01-D50-M8-L50
CDOE
WBZ01
LX1
AA
LX2
AA1
CZ1
S45C
BMCL1
DG
D
mm
M
mm
L
mm
KG
800 kg
H
28 mm
W
6 mm
S
14 mm
Previews
3D
Dimension
2D
Download CAD models