??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
WBT01
Bill of material
WBT01-D60-M10-L75
CODE
WBT01
D
60 mm
M
mm
L
KG
500 kg
H
25 mm
W
8 mm
G
17 mm
Y
25 mm
Previews
3D
Dimension
2D
Download CAD models