??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
WBS12
Bill of material
WBS12-D32-M10-L75
CODE
LX1
AA
CZ1
S45C
BMCL1
DX
D
mm
M
10 mm
L
mm
G
17 mm
H
16.0 mm
V
7 mm
W
8 mm
CZ
1100 kg
CKZL
0.34 kg
Previews
3D
2D
Download CAD models