??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
WBS11
Bill of material
WBS11-50850
CODE
WBS11
LX1
AA
CZ1
PA
CZ2
S45C
BMCL1
/
BMCL2
DG
GG
D
50 mm
M
8 mm
L
50 mm
G
14 mm
W
6.5 mm
V
8 mm
H1
13 mm
H
21 mm
d
0 mm
T
0 mm
CZ
600 kg
CKZL
0.08 kg
Previews
3D
2D
Download CAD models