??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
WBM11
Bill of material
WBM11-D50-M12-L50
CODE
WBM11
LX1
AA
LX2
AA1
CZ1
SUS304
CZ2
SUS304
D
mm
M
mm
L
mm
G
19 mm
H
15 mm
V
8 mm
W
10 mm
CZ
600 kg
CKZL
0.33 kg
Previews
3D
2D
Download CAD models