??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
VIPDO
Description
WBM01
Bill of material
WBM01-D80-M16-L50
CODE
WBM01
LX1
AA
LX2
AA1
CZ1
S45C
BMCL1
DX
D
mm
M
mm
L
mm
G
24 mm
H
20 mm
T
57 mm
V
10 mm
W
13 mm
d
10 mm
CZ
1700 kg
CKZL
0.72 kg
Previews
3D
2D
Stáhnout CAD model