??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
WBK11
Bill of material
WBK11-D20-M5-L14
CODE
WBK11
LX1
AA
CZ1
PP
CZ2
S45C
BMCL1
BMCL11
BMCL2
DX
D
mm
M
mm
L
mm
G
8 mm
H
7.0 mm
W
4.0 mm
CZ
70 kg
CKZL
0.01 kg
Previews
3D
Dimension
2D
Download CAD models